IESNA:LM-63-2002
[TEST]P1060412
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDR-S350D850-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 4 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]502
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
357 352.5 343.8 332 317.5 301.6 284.3 266.2 247.1 227.6
207.6 187.1 167.2 146.7 126.3 105.4 84.9 65 47.2 35.4
30.9 26.8 23.2 19.5 16.4 13.6 10.9 9.1 7.7 6.4
5.5 4.5 3.6 3.2 2.7 1.8 0
357 356.6 348.8 337.9 324.8 309.3 292.5 275.3 256.6 237.6
218 198 177.6 157.6 137.6 117.6 96.7 77.7 59 42.7
32.2 27.7 24.1 20.4 17.3 14.1 11.8 10 10 9.1
8.6 7.7 6.4 5 4.5 3.6 0
357 353.8 347.9 339.8 328.9 317 303.4 288.4 272.5 255.3
237.1 219.8 201.2 183 164.9 146.3 128.1 110.8 93.1 76.8
61.3 47.7 36.8 29.5 25.4 22.7 19.5 15.9 13.2 10.9
9.1 7.3 6.4 5 4.5 4.1 0
357 354.7 351.1 346.1 339.3 331.1 321.6 310.2 296.6 282.1
267.5 252.1 236.2 219.8 203.9 188.5 172.6 156.7 142.2 128.5
113.6 97.2 83.1 69.5 55.4 42.2 30.9 21.3 15 10.4
8.2 6.8 5.5 5 4.1 3.6 0
357 355.2 354.7 352 347 341.6 334.3 325.2 314.8 303.4
291.6 278.4 263.9 249.8 236.2 222.6 208.5 195.3 182.1 167.6
152.2 136.7 120.4 101.7 84.5 67.7 51.3 35.9 22.3 10.4
8.2 6.4 5 4.1 3.2 2.3 0
